BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

Category 6A Performance, 28AWG, UTP Patch Cord, CM/LSZH, Gray, 0.2m.

Specifications

Conductor Gauge (AWG) 28
Conductor Gauge (kcmil) NA
Performance Level Category 6A
Conductor Type Solid
Overall Length (In.) NA
Overall Length (ft.) 0.66
Overall Length (m) 0.2
Overall Length (mm) NA
Nominal Diameter (mm) NA
Wiring Scheme T568B
Maximum Operating Temperature (°C) 75
Maximum Operating Temperature (°F) 167
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Boot Color Clear
Color Gray
Sub Brand PanNet
Flammability Rating CM, LSZH-1 (60332-1)
Standards Met IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
Product Type Copper Patch Cord
Cable Color Gray
Length (ft.) 0.66
Termination End 1 Modular Plug
Termination End 2 Modular Plug
CE Compliant Yes
Nominal Cable Outside Diameter (In.) 0.19
Nominal Cable Outside Diameter (mm) 4.7
Cable Length (ft.) 0.66
Cable Type F/UTP
Conductor Material Copper
Material Copper
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Minimum Installation Temperature (°C) -40
Minimum Installation Temperature (°F) -40
Part Features 100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Measurement System Meters (Rest of World)

Packaging Detail

UPC 07498303784
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0155
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1550

Resources

Technical References Patch Cord Wiring Guide: TR103 US English
Selection Guides US English
Selection Guides 28 AWG Selection Guide - Category 6A, 6, & 5e (NA, LA): COSG10--WW-ENG US English
Part Drawings Category 6A UTP 28 AWG Copper Patch Cords - (CM/LSZH) US English
Specification Sheets TX6A-28™ Category 6A Performance 28 AWG UTP Patch Cords US English
Selection Guides Patch Cord Selection Guide (All Regions): COSG11--WW-ENG US English
Installation Documents Panduit 28 AWG Patch Cords Installation Guideline US English