The TX6A-28™ Cat 6A UTP Patch Cord is a 10-Meter, 0.185-inch (4.7mm) diameter, Grey cord constructed of 28 AWG unshielded, twisted pair, solid, CM/LSZH cable with high-performance modular plugs. Its compact 28 AWG design simplifies installation and management. The tangle-free latch prevents snags and ensures a fast release, streamlining moves, adds, and changes. Enabled with RapidID, the product has pre-installed barcodes for simple port mapping using RapidID software.
Application | (1)10GBASE-T Ethernet(2)Data center I/O Consolidation(3) Data center server virtualization(4)Backbone aggregation(5)Parallel processing and high speed computing |
Product Type | Patch Cord |
Conductor Gauge (AWG) | 28 |
Conductor Gauge (kcmil) | 0.2 |
Sub Brand | Pan-Net® |
Performance Level | Category 6A |
Conductor Type | Solid |
Cable Construction | F/UTP |
Patch Cord Type | Unshielded |
Plug Housing Material | Polycarbonate |
Jacket Material | LSZH Material |
Connector 1 Type | Modular Plug |
Connector 2 Type | Modular Plug |
Overall Length (m) | 10 |
Nominal Cable Outside Diameter (mm) | 4.7 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°C) | 75 |
Minimum Operating Temperature (°C) | -10 |
Maximum Storage Temperature (°C) | 70 |
Minimum Storage Temperature (°C) | -40 |
Boot Color | Clear |
Color | Gray |
Flammability Rating | Dual Rated (CM/LSZH) |
Standards Met | Meets ANSI/TIA-1096-A (formerly FCC Part 68),Meets IEC 60603-7,Supports IEEE 802.3af/802.3at (48 cables in a bundle) and 802.3bt type 3 Complianttype 4 (24 cables in a bundle) PoE applications |
IEC Variant | 60603-7 |
PoE Compatibility | PoE |
Plug Type | TX6A |
RapidID™ Enabled | Yes |
Part Features | 100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch |
UPC | 07498303820 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0678 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6775 |