UTP28X25GR

Copper Patch Cord

Category 6A Performance, 28AWG, UTP Patch Cord, CM/LSZH, Green, 25ft.

Specifications

Performance Level

Category 6A/Class EA

Cable Color

Green

Length (ft.)

25.00

Length (m)

7.6

Flammability Rating

CM, LSZH-1 (60332-1)

Termination End 1

Modular Plug

Termination End 2

Modular Plug

Standards

IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

CE Compliant

Yes

Nominal Cable O.D. (In.)

0.19

Nominal Cable O.D. (mm)

4.7

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

AWG Size

28

Boot Color

Clear

Cable Type

F/UTP

Conductor Material

Copper

Conductor Type

Solid

Installation Temperature

-40°F to 158°F (-40°C to 70°C)

Material

Copper

Part Features

100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498329909

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0678

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6775

Resources

Technical References

Patch Cord Wiring Guide: TR103

US English

Specification Sheets

TX6A-28 Category 6A Performance 28 AWG UTP Patch Cords: COSP373

US English

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Installation Documents

28 AWG Patch Cord Installation Guideline: PN562C

US English

Part Drawings

Category 6A UTP 28AWG Copper Patch Cords (CM/LSZH)

US English

Selection Guides

28 AWG Selection Guide (NA, LA): COSG10--WW-ENG

US English

Related Products