UTP28X6INOR-48

Copper Patch Cord

Category 6A Performance 28 AWG UTP Patch Cord, CM/LSZH, Orange, 6 inches, Pack of 48.

Specifications

AWG Size

28

Boot Color

Clear

CE Compliant

Yes

Cable Color

Orange

Cable Type

F/UTP

Conductor Material

Copper

Conductor Type

Solid

Flammability Rating

CM, LSZH-1 (60332-1)

Installation Temperature

-40°F to 158°F (-40°C to 70°C)

Length (In.)

6.00

Length (ft.)

0.50

Length (m)

0.1

Material

Copper

Nominal Cable O.D. (In.)

0.19

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Part Features

100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch

Performance Level

Category 6A/Class EA

Standards

IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

Termination End 1

Modular Plug

Termination End 2

Modular Plug

RoHS Compliancy Status

Compliant

Min. Order Qty.

48

Packaging Details

UPC

61305601247

Std. Pkg. Qty.

48

Std. Pkg. Volume (cf)

0.1550

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

TX6A-28 Category 6A Performance 28 AWG UTP Patch Cords: COSP373

US English

Related Products