UTP28X8INYL-48

Copper Patch Cord

Category 6A Performance 28 AWG UTP Patch Cord, CM/LSZH, Yellow, 8 inches, Pack of 48.

Specifications

Boot Color

Clear

CE Compliant

Yes

Cable Color

Yellow

Cable Length (ft.)

0.66

Cable Type

F/UTP

Conductor Gauge (AWG)

28

Conductor Material

Copper

Conductor Type

Solid

Flammability Rating

CM, LSZH-1 (60332-1)

Length (In.)

8.00

Length (ft.)

0.66

Length (m)

0.2

Material

Copper

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Nominal Cable Outside Diameter (In.)

0.19

Nominal Cable Outside Diameter (mm)

4.7

Operating Temperature

14°F to 167°F (-10°C to 75°C)

Part Features

100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch

Performance Level

Category 6A/Class EA

Standards Met

IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Termination End 1

Modular Plug

Termination End 2

Modular Plug

RoHS Compliancy Status

Compliant

Min. Order Qty.

48

Packaging Details

UPC

61305601258

Std. Pkg. Qty.

48

Std. Pkg. Volume (cf)

0.1550

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

TX6A-28™ Category 6A Performance 28 AWG UTP Patch Cords

US English

Related Products