The TX6A™ Cat 6A UTP Patch Cord is constructed of 24 AWG, unshielded, twisted pair, stranded, CM cable with enhanced performance modular plugs. The patented tangle free latch prevents snags and provides easy release saving time on frequent moves, adds, and changes. The patch cord’s slender strain relief boot provides easy access in high-density applications. The patch cord is 10 feet in length and blue.
Application | (1) 10GBASE-T Ethernet (2) Data center I/O consolidation (3) Data center server virtualization (4) Consolidation of network interconnects (5) Back-bone aggregation (6) Parallel processing and high speed computing |
Product Type | Patch Cord |
Conductor Gauge (AWG) | 24 |
Conductor Gauge (kcmil) | 0.4 |
Performance Level | Category 6A |
Conductor Type | Stranded |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Plug Housing Material | Polycarbonate |
Jacket Material | Polyvinyl Chloride |
Connector 1 Type | Modular Plug |
Connector 2 Type | Modular Plug |
Overall Length (ft.) | 10 |
Sub Brand | Pan-Net® |
Nominal Cable Outside Diameter (In.) | 0.27 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°F) | 158 |
Minimum Storage Temperature (°F) | -40 |
Boot Color | Clear |
Color | Blue |
Flammability Rating | CM |
Standards Met | Exceeds all ANSI/TIA-568.2-D Category 6A and ISO 11801 Class EA standards for all channel and component frequencies up to 500 MHz; Meets ANSI/TIA-1096-A requirements; Meets IEC 60603-7; Rated for 2500 cycles with IEEE 802.3af / 802.3at and 802.3bt type 3 and type 4; UL 1863; RoHS Compliant |
IEC Variant | 60603-7 |
PoE Compatibility | PoE/PoE+/PoE++ |
Plug Type | 8 Position |
Part Features | MaTriX Technology, Superior headroom warranty, Flexible cable design, Center de-embedded plug, Patented tangle-free latch |
UPC | 07498309717 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0534 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.5336 |
Specification Sheets | TX6A 10Gig UTP Patch Cords: D-COSP274--SA-JPN | Japanese (日本人) | |
Specification Sheets | TX6A 10Gig UTP Patch Cords: D-COSP274--WW-ITA | Italian (Italiano) | |
Specification Sheets | TX6A 10Gig UTP Patch Cords: D-COSP274--WW-RUS | Russian (русский) | |
Specification Sheets | TX6A™ 10Gig™ UTP Patch Cords with MaTriX Technology Specification Sheet COSP274 | English | |
Part Drawings | TX6A 10GIG UTP Patch Cords (CMR) COUTP6A--ENG | English | |
Application Notes | Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG | English | |
Certifications | ETL UTP6A REPORT OF TEST CERTIFICATE (SPANISH) | Spanish (Español) | |
Certifications | ETL UTP6A REPORT OF TEST CERTIFICATE | English | |
Selection Guides | Patch Cord Selection Guide (All Regions): COSG11--WW-ENG | English | |
Technology Briefs | Decision to Install Cat6A: COTB04--WW-ENG | English |