Category 6A, 10 Gb/s UTP patch cord with TX6A™ 10Gig™ Modular Plugs on each end, Black, 10 meters.
Application | (1) 10GBASE-T Ethernet(2) Data center I/O consolidation(3) Data center server virtualization(4) Consolidation of network interconnects(5) Back-bone aggregation(6) Parallel processing and high speed computing |
Product Type | Patch Cord |
Conductor Gauge (AWG) | 24 |
Conductor Gauge (kcmil) | 0.4 |
Sub Brand | Pan-Net® |
Performance Level | Category 6A |
Conductor Type | Stranded |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Connector 1 Type | Modular Plug |
Connector 2 Type | Modular Plug |
Overall Length (m) | 10 |
Nominal Cable Outside Diameter (mm) | 7 |
Maximum Operating Temperature (°C) | 60 |
Minimum Operating Temperature (°C) | -10 |
Maximum Storage Temperature (°C) | 70 |
Minimum Storage Temperature (°C) | -40 |
Boot Color | Clear |
Color | Black |
Flammability Rating | CM |
Standards Met | Exceeds all ANSI/TIA-568.2-D Category 6A and ISO 11801 Class EA standards; Meets ANSI/TIA-1096-A requirements; Contacts plated with 50 microinches of gold for superior performance; Meets IEC 60603-7; Rated for 2500 cycles with IEEE 802.3af / 802.3at and 802.3bt type 3 and type 4; RoHS compliant. |
IEC Variant | 60603-7 |
Plug Type | 8 Position |
Part Features | MaTriX Technology, Superior headroom warranty, Flexible cable design, Center de-embedded plug, Patented tangle-free latch |
UPC | 07498319121 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1320 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.3196 |
Specification Sheets | TX6A 10Gig UTP Patch Cords: D-COSP274--SA-JPN | Japanese (日本人) | |
Specification Sheets | TX6A 10Gig UTP Patch Cords: D-COSP274--WW-ITA | Italian (Italiano) | |
Specification Sheets | TX6A 10Gig UTP Patch Cords: D-COSP274--WW-RUS | Russian (русский) | |
Specification Sheets | TX6A™ 10Gig™ UTP Patch Cords with MaTriX Technology Specification Sheet COSP274 | English | |
Part Drawings | TX6A 10GIG UTP Patch Cords (CMR) COUTP6A--ENG | English | |
Application Notes | Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG | English | |
Certifications | ETL UTP6A REPORT OF TEST CERTIFICATE (SPANISH) | Spanish (Español) | |
Certifications | ETL UTP6A REPORT OF TEST CERTIFICATE | English | |
Selection Guides | Patch Cord Selection Guide (All Regions): COSG11--WW-ENG | English | |
Technology Briefs | Decision to Install Cat6A: COTB04--WW-ENG | English |