UTP6A14BL

Copper Patch Cord

Category 6A, 10 Gb/s UTP patch cord with TX6A™ 10Gig™ Modular Plugs on each end, Black, 14 ft.

Specifications

Conductor Gauge (AWG)

24

Performance Level

Category 6A

Conductor Type

Stranded

Overall Length (ft.)

14

Overall Length (m)

4.3

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Flammability Rating

CM

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Cable Type

U/UTP

Cable Color

Black

Length (ft.)

14.00

Termination End 1

Modular Plug

Termination End 2

Modular Plug

CE Compliant

Yes

Nominal Cable Outside Diameter (In.)

0.28

Nominal Cable Outside Diameter (mm)

7.0

Boot Color

Clear

Cable Length (ft.)

14.00

Conductor Material

Copper

Material

Copper

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Part Features

MaTriX Technology, Superior headroom warranty, Flexible cable design, Center de-embedded plug, Patented tangle-free latch

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498309693

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0534

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.5336

Resources

Technology Briefs

Decision to Install Cat6A: COTB04--WW-ENG

US English

Specification Sheets

TX6A ™ 10Gig™ UTP Patch Cords with Matrix Technology: COSP274--WW-ENG

US English

Certifications

ETL UTP6A REPORT OF TEST CERTIFICATE

US English

Part Drawings

TX6A 10GIG UTP Patch Cords (CMR) COUTP6A--ENG

US English

Application Notes

Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG

US English

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Related Products