globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Category 6A, 10 Gb/s UTP patch cord with TX6A™ 10Gig™ Modular Plugs on each end, Yellow, 15 ft.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Application (1) 10GBASE-T Ethernet(2) Data center I/O consolidation(3) Data center server virtualization(4) Consolidation of network interconnects(5) Back-bone aggregation(6) Parallel processing and high speed computing
Product Type Patch Cord
Conductor Gauge (AWG) 24
Conductor Gauge (kcmil) 0.4
Performance Level Category 6A
Conductor Type Stranded
Cable Construction U/UTP
Patch Cord Type Unshielded
Connector 1 Type RJ45 8
Connector 2 Type RJ45 8
Overall Length (ft.) 15
Sub Brand Pan-Net®
Nominal Cable Outside Diameter (In.) 0.28
Wiring Scheme T568B
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°F) -40
Boot Color Clear
Color Yellow
Flammability Rating CM
Standards Met Exceeds all ANSI/TIA-568.2-D Category 6A and ISO 11801 Class EA, meets ANSI/TIA-1096-A requirements (formerly FCC Part 68), meets IEC 60603-7, rated for 2500 cycles with IEEE 802.3af / 802.3at and 802.3bt type 3 and type 4, UL 1863, RoHS Compliant
IEC Variant 60603-7
PoE Compatibility PoE
Plug Type Meets IEC 60603-7
Part Features MaTriX Technology, Superior headroom warranty, Flexible cable design, Center de-embedded plug, Patented tangle-free latch

Packaging Detail

UPC 07498319336
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0836
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.8359

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}