UTP6A1MVL

Copper Patch Cord

Category 6A, 10 Gb/s UTP patch cord with TX6A™ 10Gig™ Modular Plugs on each end, Violet, 1 meter.

Specifications

Conductor Gauge (AWG)

24

Conductor Gauge (kcmil)

NA

Performance Level

Category 6A

Conductor Type

Stranded

Overall Length (In.)

NA

Overall Length (ft.)

3.28

Overall Length (m)

1

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Wiring Scheme

T568B

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Boot Color

Clear

Color

Violet

Sub Brand

PanNet

Flammability Rating

CM

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Product Type

Copper Patch Cord

Cable Type

U/UTP

Cable Color

Violet

Length (ft.)

3.28

Termination End 1

Modular Plug

Termination End 2

Modular Plug

CE Compliant

Yes

Nominal Cable Outside Diameter (In.)

0.28

Nominal Cable Outside Diameter (mm)

7.0

Cable Length (ft.)

3.28

Conductor Material

Copper

Material

Copper

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Part Features

MaTriX Technology, Superior headroom warranty, Flexible cable design, Center de-embedded plug, Patented tangle-free latch

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Measurement System

Meters (Rest of World)

Packaging Details

UPC

07498319295

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0269

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2694

Resources

Selection Guides

TX6A 10Gig UTP Copper Cabling System: COSG03--SA-ENG

US English

System Warranty

Category 6A Warranty

US English

Application Notes

Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG

US English

Certifications

ETL UTP6A REPORT OF TEST CERTIFICATE

US English

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Part Drawings

TX6A 10GIG UTP Patch Cords (CMR) COUTP6A--ENG

US English

Technology Briefs

Decision to Install Cat6A: COTB04--WW-ENG

US English

Specification Sheets

TX6A™ 10Gig™ UTP Patch Cords with MaTriX Technology

US English

Related Products