UTP6A20MVL

Copper Patch Cord

Category 6A, 10 Gb/s UTP patch cord with TX6A™ 10Gig™ Modular Plugs on each end, Violet, 20m

Specifications

Performance Level

Category 6A

Cable Type

U/UTP

Cable Color

Violet

Length (ft.)

65.61

Length (m)

20

Flammability Rating

CM

Termination End 1

Modular Plug

Termination End 2

Modular Plug

Standards

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

CE Compliant

Yes

Nominal Cable O.D. (In.)

0.28

Nominal Cable O.D. (mm)

7.0

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

AWG Size

24

Boot Color

Clear

Conductor Material

Copper

Conductor Type

Stranded

Installation Temperature

-40°F to 158°F (-40°C to 70°C)

Material

Copper

Part Features

MaTriX Technology, Superior headroom warranty, Flexible cable design, Center de-embedded plug, Patented tangle-free latch

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498319309

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2002

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

2.0019

Resources

Application Notes

Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG

US English

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Part Drawings

TX6A 10GIG UTP Patch Cords (CMR) COUTP6A--ENG

US English

Specification Sheets

TX6A ™ 10Gig™ UTP Patch Cords with Matrix Technology: COSP274--WW-ENG

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Certifications

ETL UTP6A REPORT OF TEST CERTIFICATE

US English

Related Products