globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Category 6A, 10 Gb/s UTP patch cord with TX6A™ 10Gig™ Modular Plugs on each end, Black, 6 ft.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Application 1) 10GBASE-T Ethernet 2) Data center I/O consolidation 3) Data center server virtualization 4) Consolidation of network interconnects 5) Back-bone aggregation 6) Parallel processing and high speed computing
Product Type Patch Cord
Conductor Gauge (AWG) 24
Conductor Gauge (kcmil) 0.4
Performance Level Category 6A
Conductor Type Stranded
Cable Construction U/UTP
Patch Cord Type Unshielded
Connector 1 Type Modular Plug
Connector 2 Type Modular Plug
Overall Length (ft.) 6
Sub Brand Pan-Net®
Nominal Cable Outside Diameter (In.) 0.27
Wiring Scheme T568B
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°F) -40
Boot Color Clear
Color Black
Flammability Rating CM
Standards Met Exceeds all ANSI/TIA-568.2-D Category 6A and ISO 11801 Class EA standards for all channel and component frequencies up to 500 MHz; Meets ANSI/TIA-1096-A requirements; Meets IEC 60603-7; Rated for 2500 cycles with IEEE 802.3af / 802.3at and 802.3bt type 3 and type 4; UL 1863; RoHS Compliant
IEC Variant 60603-7
Plug Type 8 Position
Part Features MaTriX Technology, Superior headroom warranty, Flexible cable design, Center de-embedded plug, Patented tangle-free latch

Packaging Detail

UPC 07498319096
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0534
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.5336

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Specification Sheets TX6A 10Gig UTP Patch Cords: D-COSP274--SA-JPN Japanese (日本人)
Specification Sheets TX6A 10Gig UTP Patch Cords: D-COSP274--WW-ITA Italian (Italiano)
Specification Sheets TX6A 10Gig UTP Patch Cords: D-COSP274--WW-RUS Russian (русский)
Specification Sheets TX6A™ 10Gig™ UTP Patch Cords with MaTriX Technology Specification Sheet COSP274 English
Part Drawings TX6A 10GIG UTP Patch Cords (CMR) COUTP6A--ENG English
Application Notes Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG English
Certifications ETL UTP6A REPORT OF TEST CERTIFICATE (SPANISH) Spanish (Español)
Certifications ETL UTP6A REPORT OF TEST CERTIFICATE English
Flyers Guaranteed Performance Beyond the Standards TX6A™ and TX6A-SD™ 10Gig™ UTP Copper Cabling Systems COFL20--WW-ENG English
Selection Guides TX6A 10Gig UTP Copper Cabling System: COSG03--SA-ENG English
Selection Guides Patch Cord Selection Guide (All Regions): COSG11--WW-ENG English
Technology Briefs Decision to Install Cat 6A: COTB04--WW-ENG English
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}