globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Category 6A, 10 Gb/s UTP patch cord with TX6A™ 10Gig™ Modular Plugs on each end, Red, 7 meters.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Application 1) 10GBASE-T Ethernet 2) Data center I/O consolidation 3) Data center server virtualization 4) Consolidation of network interconnects 5) Back-bone aggregation 6) Parallel processing and high speed computing
Product Type Patch Cord
Conductor Gauge (AWG) 24
Conductor Gauge (kcmil) 0.4
Sub Brand Pan-Net®
Performance Level Category 6A
Conductor Type Stranded
Cable Construction U/UTP
Patch Cord Type Unshielded
Connector 1 Type Modular Plug
Connector 2 Type Modular Plug
Overall Length (m) 7
Nominal Cable Outside Diameter (mm) 6.8
Wiring Scheme T568B
Maximum Operating Temperature (°C) 60
Minimum Operating Temperature (°C) -10
Maximum Storage Temperature (°C) 70
Minimum Storage Temperature (°C) -40
Boot Color Clear
Color Red
Flammability Rating CM
Standards Met Exceeds all ANSI/TIA-568.2-D Category 6A and ISO 11801 Class EA standards for all channel and component frequencies up to 500 MHz; Meets ANSI/TIA-1096-A requirements; Meets IEC 60603-7; Rated for 2500 cycles with IEEE 802.3af / 802.3at and 802.3bt type 3 and type 4; UL 1863; RoHS Compliant
IEC Variant 60603-7
Plug Type 8 Position
Part Features MaTriX Technology, Superior headroom warranty, Flexible cable design, Center de-embedded plug, Patented tangle-free latch

Packaging Detail

UPC 07498319266
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0836
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.8359

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}