Conductor Gauge (AWG) |
24 |
Conductor Gauge (kcmil) |
NA |
Performance Level |
Category 6A |
Conductor Type |
Stranded |
Overall Length (In.) |
NA |
Overall Length (ft.) |
1.64 |
Overall Length (m) |
0.5 |
Overall Length (mm) |
NA |
Nominal Diameter (mm) |
NA |
Wiring Scheme |
T568B |
Maximum Operating Temperature (°C) |
60 |
Maximum Operating Temperature (°F) |
140 |
Minimum Operating Temperature (°C) |
-10 |
Minimum Operating Temperature (°F) |
14 |
Maximum Storage Temperature (°C) |
70 |
Maximum Storage Temperature (°F) |
158 |
Minimum Storage Temperature (°C) |
-40 |
Minimum Storage Temperature (°F) |
-40 |
Boot Color |
Clear |
Color |
Yellow |
Sub Brand |
PanNet |
Flammability Rating |
LSZH-1 (60332-1) |
Standards Met |
ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863. |
Product Type |
Copper Patch Cord |
Cable Type |
U/UTP |
Cable Color |
Yellow |
Length (ft.) |
1.64 |
Termination End 1 |
Modular Plug |
Termination End 2 |
Modular Plug |
CE Compliant |
Yes |
Nominal Cable Outside Diameter (In.) |
0.28 |
Nominal Cable Outside Diameter (mm) |
7.0 |
Cable Length (ft.) |
1.64 |
Conductor Material |
Copper |
Material |
Copper |
Maximum Installation Temperature (°C) |
70 |
Maximum Installation Temperature (°F) |
158 |
Minimum Installation Temperature (°C) |
-40 |
Minimum Installation Temperature (°F) |
-40 |
Part Features |
MaTriX Technology, Superior headroom warranty, Flexible cable design, Center de-embedded plug, Patented tangle-free latch |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
Measurement System |
Meters (Rest of World) |
UPC |
07498364858 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0170 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.1703 |
Part Drawings |
TX6A 10GIG UTP Patch Cords (LSZH) COUTP6AL--ENG |
US English |
|
Selection Guides |
Patch Cord Selection Guide (All Regions): COSG11--WW-ENG |
US English |
|
Certifications |
ETL UTP6A REPORT OF TEST CERTIFICATE |
US English |
|
Specification Sheets |
TX6A™ 10Gig™ UTP Patch Cords with MaTriX Technology |
US English |