UTP6ASD13OR-Q

Copper Patch Cord

Category 6A (SD), 10 Gb/s UTP patch cord with TX6A™ 10Gig™ Modular Plugs on each end.

Specifications

Conductor Gauge (AWG)

26

Conductor Gauge (kcmil)

NA

Performance Level

Category 6A

Connector 2 Type

RJ45 8(8)

Connector 1 Type

RJ45 8(8)

Overall Length (In.)

NA

Overall Length (ft.)

13

Overall Length (m)

3.96

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Wiring Scheme

T568B

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Boot Color

Clear

Color

Orange

Sub Brand

PanNet

Flammability Rating

CM

Standards Met

PoE, PoE+

Product Type

Copper Patch Cord

Cable Color

Orange

Cable Type

U/UTP

Conductor Material

Copper

Length (ft.)

13.00

Material

Copper

Nominal Cable Outside Diameter (In.)

0.24

Nominal Cable Outside Diameter (mm)

6.1

Plug Type

8 Position

Termination End 1

Modular Plug

Termination End 2

Modular Plug

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Measurement System

Feet (USA Only)

Packaging Details

UPC

07498341408

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.8359

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Advantages of Using Small Diameter Cables: TR125

US English

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Certifications

ETL UTP6A REPORT OF TEST CERTIFICATE

US English

Specification Sheets

TX6A-SD 10Gig UTP Patch Cords with MaTriX Technology: COSP300--WW-ENG

US English

Related Products