globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Category 6A (SD), 10 Gb/s UTP patch cord with TX6A™ 10Gig™ Modular Plugs on each end. Orange, 19 ft.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Application (1) 10GBASE-T Ethernet (2) Data center I/O consolidation (3) Data center server virtualization(4) Back-bone aggregation (5) Parallel processing and high speed computing
Product Type Patch Cord
Conductor Gauge (AWG) 26
Conductor Gauge (kcmil) 0.3
Performance Level Category 6A
Conductor Type Stranded
Cable Construction U/UTP
Patch Cord Type Unshielded
Plug Housing Material Polycarbonate
Connector 1 Type RJ45 8
Connector 2 Type RJ45 8
Overall Length (ft.) 19
Sub Brand Pan-Net®
Nominal Cable Outside Diameter (In.) 0.24
Wiring Scheme T568B
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°F) 158
Boot Color Clear
Color Orange
Flammability Rating CM
Standards Met Exceeds all ANSI/TIA-568.2-D Category 6A and ISO 11801 Class EA standards, meets ANSI/TIA-1096-A (formerly FCC Part 68), meets IEC 60603-7, rated for 2500 cycles with IEEE 802.3af / 802.3at and 802.3bt type 3 and type 4, UL 1863, CSA standard C22.2, RoHS Compliant
IEC Variant 60603-7
PoE Compatibility PoE
Plug Type Meets IEC 60603-7
Part Features MaTriX Technology, Superior headroom warranty, Flexible cable design, Center de-embedded plug, Patented tangle-free latch

Packaging Detail

UPC 07498331054
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0534
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.5336

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Specification Sheets TX6A-SD 10Gig UTP Patch Cords with MaTriX Technology: COSP300--SA-JPN Japanese (日本人)
Specification Sheets TX6A-SD 10Gig UTP Patch Cords with MaTriX Technology: COSP300--WW-ITA Italian (Italiano)
Specification Sheets TX6A-SD 10Gig UTP Patch Cords with MaTriX Technology: COSP300--WW-RUS Russian (русский)
Specification Sheets TX6A-SD™ 10Gig UTP Patch Cords with MaTriX Technology: D-COSP300--WW-ENG English
Part Drawings Part Drawing - PDF - UTP6ASD_5 English
Application Notes Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG English
Certifications ETL UTP6A REPORT OF TEST CERTIFICATE (SPANISH) Spanish (Español)
Certifications ETL UTP6A REPORT OF TEST CERTIFICATE English
Flyers Guaranteed Performance Beyond the Standards TX6A™ and TX6A-SD™ 10Gig™ UTP Copper Cabling Systems COFL20--WW-ENG English
Selection Guides TX6A 10Gig UTP Copper Cabling System: COSG03--SA-ENG English
Selection Guides Patch Cord Selection Guide (All Regions): COSG11--WW-ENG English
System Warranty Category 6A Headroom Platform: COFL20--WW-FRA French (Français)
System Warranty Category 6A Headroom Platform: COFL20--WW-ITA Italian (Italiano)
System Warranty Category 6A Headroom Platform: COFL20--WW-JPN Japanese (日本人)
System Warranty Category 6A Headroom Platform: COFL20--WW-SPA Spanish (Español)
System Warranty Category 6A Headroom Platform: COFL20--WW-RUS Russian (русский)
System Warranty Guaranteed Performance Beyond the Standards English
Technical References Advantages of Using Small Diameter Cables: TR125 English
Technology Briefs Decision to Install Cat6A: COTB04--WW-ENG English
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}