UTP6ASD2.5MYL

Copper Patch Cord

Category 6A (SD), 10 Gb/s UTP patch cord with TX6A™ 10Gig™ Modular Plugs on each end. Yellow, 2.5 meters.

Specifications

Performance Level

Category 6A

Cable Type

U/UTP

Cable Color

Yellow

Length (ft.)

8.20

Length (m)

2.5

Flammability Rating

CM

Termination End 1

Modular Plug

Termination End 2

Modular Plug

Standards

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

CE Compliant

Yes

Nominal Cable O.D. (In.)

0.24

Nominal Cable O.D. (mm)

6.1

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

AWG Size

26

BMEcat - Type of Connector

RJ45 8(8)

Boot Color

Clear

Conductor Material

Copper

Conductor Type

Stranded

Installation Temperature

-40°F to 158°F (-40°C to 70°C)

Material

Copper

Part Features

MaTriX Technology, Superior headroom warranty, Flexible cable design, Center de-embedded plug, Patented tangle-free latch

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498331128

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0240

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2397

Resources

System Warranty

Category 6A Headroom Platform: COFL20--WW-ENG

US English

Specification Sheets

TX6A-SD 10Gig UTP Patch Cords with MaTriX Technology: COSP300--WW-ENG

US English

Selection Guides

TX6A 10Gig UTP Copper Cabling System: COSG03--SA-ENG

US English

Product Bulletins

TX6A-SD 10Gig UTP Copper Cabling System: COCB07--SA-ENG

US English

Application Notes

Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG

US English

Technical References

Advantages of Using Small Diameter Cables: TR125

US English

Part Drawings

TX6A - SD 10Gig UTP Patch Cords (CM) - 09M129BE-02

US English

Specification Sheets

TX6A-SD 10Gig UTP Patch Cords with MaTriX Technology: COSP300--WW-RUS

US English

Specification Sheets

TX6A-SD 10Gig UTP Patch Cords with MaTriX Technology: COSP300--SA-JPN

US English

Specification Sheets

TX6A-SD 10Gig UTP Patch Cords with MaTriX Technology: COSP300--WW-ITA

US English

Certifications

ETL UTP6A REPORT OF TEST CERTIFICATE

US English

System Warranty

Advanced Matrix Headroom Warranty: COFL22

US English

Technology Briefs

Decision to Install Cat6A: COTB04--WW-ENG

US English

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Related Products