UTPCH0.5MORY

Copper Patch Cord

Category 5e, UTP patch cord with Pan-Plug™ Modular Plugs on each end, Orange, 0.5 Meters

Specifications

Conductor Gauge (AWG)

24

Performance Level

Category 5e

Overall Length (ft.)

1.64

Overall Length (m)

0.5

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Boot Color

No Boot

Flammability Rating

CM

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Cable Type

U/UTP

Cable Color

Orange

Length (ft.)

1.64

Termination End 1

Modular Plug

Termination End 2

Modular Plug

CE Compliant

Yes

Nominal Cable Outside Diameter (In.)

0.22

Nominal Cable Outside Diameter (mm)

5.5

UL5A Listed

No

Cable Length (ft.)

1.64

Conductor Material

Copper

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Note

UTPCH0.5MGRY replaces UTPCH0.5MGR

Part Features

100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498317774

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0154

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1537

Resources

Catalog Cut Sheets

UTPCH3Y Product Page

US English

Certifications

ETL UPTCH Report of Test Certificate

US English

Specification Sheets

TX5e UTP Patch Cords: WW-COSP50

US English

Part Drawings

TX5e UTP Copper Patch Cords (CM) COUTPCHXXXXY--ENG

US English

Related Products