UTPCH10Y-Q

Copper Patch Cord

Category 5e, UTP patch cord with Pan-Plug™ Modular Plugs on each end. Off White, 10 ft. 25pc.

Specifications

Performance Level

Category 5e

Cable Type

U/UTP

Cable Color

Off White

Length (ft.)

10.00

Length (m)

3.0

Flammability Rating

CM

Termination End 1

Modular Plug

Termination End 2

Modular Plug

Standards

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

CE Compliant

Yes

Nominal Cable O.D. (In.)

0.22

Nominal Cable O.D. (mm)

5.5

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

UL5A Listed

No

AWG Size

24

Boot Color

No Boot

Conductor Material

Copper

Installation Temperature

-40°F to 158°F (-40°C to 70°C)

Note

UTPCH10Y replaces UTPCH10

Part Features

100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498328346

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.4513

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Certifications

ETL UPTCH Report of Test Certificate

US English

Catalog Cut Sheets

UTPCH3Y Product Page

US English

Specification Sheets

TX5e UTP Patch Cords: WW-COSP50

US English

Part Drawings

TX5e UTP Copper Patch Cords (CM) Bulk Packed COUTPCHXXXXY-Q--ENG

US English

Catalogs

Preferred parts for network infrastructure

US English

Related Products