RJ21 plug to RJ21 plug, both 110° left orientation, Gray, 15 ft.
Application | (1) Gigabit Ethernet performance (2) Deployment to the zone or high performance workstations (3) Conventional cable management systems (4) Efficient cabling and greater network reliability |
Product Type | Patch Cord |
Conductor Gauge (AWG) | 24 |
Conductor Gauge (kcmil) | 0.4 |
Performance Level | Category 5e |
Conductor Type | Stranded |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Overall Length (ft.) | 15 |
Sub Brand | Data-Patch™ |
Wiring Scheme | T568A |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°F) | 158 |
Minimum Storage Temperature (°F) | -40 |
Boot Color | Clear |
Color | International Gray |
Flammability Rating | CM |
Standards Met | Exceeds all ANSI/TIA-C.2 Category 5e and ISO 11801 Class D channel standard requirement; TIA/EIA-606-B labeling standards; RoHS Compliant |
IEC Variant | 60603-7 |
PoE Compatibility | PoE |
Part Features | 100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch |
UPC | 07498306270 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2427 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.4273 |
Specification Sheets | Data-Patch™ Category 5e RJ21 to RJ45 Patch Panels Specification Sheet COSP352 | English | |
Part Drawings | 25 Pair Patch Cord Assembly two 110° Left RJ21 Male Connectors COUTPCHXL25Y--ENG | English | |
TX5e UTP Copper Patch Cords (CM) Part Drawing 02479-282 | English | ||
Brochures | Copper Cabling Systems - COCB29 | English | |
Brochures Non Product | Smart Control Panel Solutions Brochure CPCB232-SA-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |