UTPCH20SL25Y

10/100 Base-T Cable Assembly

RJ21 plug to RJ21 plug, straight, 110° left orientation, Gray, 20 ft.

Specifications

Conductor Gauge (AWG)

24

Performance Level

Category 5e

Note

UTPCH20SL25Y replaces UTPCH20SL25

Overall Length (ft.)

20

Overall Length (m)

6.1

Wiring Scheme

NA

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Flammability Rating

CM

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4.

Cable Type

U/UTP

Cable Color

International Gray

Length (ft.)

20.00

Termination End 1

RJ21 - Straight

Termination End 2

RJ21 - Left

CE Compliant

Yes

UL5A Listed

No

Boot Color

No Boot

Conductor Material

Copper

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Nominal Cable Outside Diameter (In.)

NA

Nominal Cable Outside Diameter (mm)

NA

Part Features

100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch

Plug Type

8 Position

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498316512

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2295

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

2.2948

Resources

Part Drawings

25 Pair Patch Cord Assembly One 110° Left RJ21 Male Connector and One 180° RJ21 Male Connector COUTPCHXXSL25Y--ENG

US English

Specification Sheets

Data-Patch™ Category 5e RJ21 to RJ45 Patch Panels COSP352--WW-ENG

US English

Related Products