Twelve Pan-Plug® Modular Plugs, straight.
Application | Suitable for deployment to the zone or high performance workstations |
Product Type | Patch Cord |
Conductor Gauge (AWG) | 24 |
Conductor Gauge (kcmil) | 0.4 |
Performance Level | Category 5e |
Conductor Type | Stranded |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Plug Housing Material | Polycarbonate |
Connector 2 Type | Modular Plug |
Overall Length (ft.) | 8 |
Sub Brand | Data-Patch™ |
Nominal Cable Outside Diameter (In.) | 0.22 |
Wiring Scheme | T568A |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°F) | 158 |
Minimum Storage Temperature (°F) | -40 |
Boot Color | Clear |
Color | International Gray |
Flammability Rating | CM |
Standards Met | ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4; CE Compliant; RoHS Compliant |
IEC Variant | 60603-7 |
PoE Compatibility | PoE |
Part Features | 100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch |
UPC | 07498316615 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1565 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.5653 |
Part Drawings | 25 Pair Hydra Patch Cord Assy One 180° RJ21 Male Connector to Twelve Pan-Plugs (Tails all one Length) COUTPCHX12PP25Y--ENG | English | |
TX5e UTP Copper Patch Cords (CM) Part Drawing 02479-282 | English | ||
Brochures | Copper Cabling Systems - COCB29 | English | |
Brochures Non Product | Smart Control Panel Solutions Brochure CPCB232-SA-ENG | English |