UTPSP0.5MGRY

Copper Patch Cord

Category 6, UTP patch cord with TX6™ PLUS Modular Plugs on each end. Green, 0.5 meters.

Specifications

Conductor Gauge (AWG)

24

Conductor Gauge (kcmil)

NA

Performance Level

Category 6/Class E

Conductor Type

Stranded

Overall Length (In.)

NA

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Flammability Rating

CM

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Cable Type

U/UTP

Cable Color

Green

Length (ft.)

1.64

Length (m)

0.5

Termination End 1

Modular Plug

Termination End 2

Modular Plug

CE Compliant

Yes

Nominal Cable Outside Diameter (In.)

0.23

Nominal Cable Outside Diameter (mm)

5.8

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Boot Color

Clear

Conductor Material

Copper

Material

Copper

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Part Features

100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498372712

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0155

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1550

Resources

Specification Sheets

TX6 PLUS UTP Patch Cords: COSP51--WW-ENG

US English

System Warranty

Category 6 UTP Guaranteed Headroom Platform North America

US English

Certifications

ETL UTPSP REPORT OF TEST CERTIFICATE

US English

Catalog Cut Sheets

UTPSP Product Page

US English

Part Drawings

TX6 Plus UTP Patch Cords (CM) COUTPSPXXXXY--ENG

US English

Selection Guides

Category 6 UTP Copper Cabling System Selection Guide

US English

Related Products