Category 6A (SD), UTP, solid, CM, blue cable with a TX6A™ 10Gig™ Jack Module to TX6A™ 10Gig™ Modular Plug.
Application | (1) Data centers and open office architecture environments(2) Zone cabling topology(3) Floor, ceiling and all mount applications |
Product Type | Cable Assembly |
Conductor Gauge (AWG) | 26 |
Conductor Gauge (kcmil) | 0.3 |
Sub Brand | PanZone® |
Performance Level | Category 6A |
Conductor Type | Solid |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Plug Housing Material | Polycarbonate |
Connector 1 Type | Jack Module |
Connector 2 Type | RJ45 8 |
Overall Length (m) | 11 |
Nominal Cable Outside Diameter (mm) | 7.6 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°C) | 60 |
Minimum Operating Temperature (°C) | -10 |
Maximum Storage Temperature (°C) | 70 |
Minimum Storage Temperature (°C) | -40 |
Boot Color | Clear |
Color | Blue |
Flammability Rating | CM |
Standards Met | Exceeds all ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class EA, meets ANSI/TIA-1096-A requirements, meets IEC 60603-7; IEC 60754-1, meets IEEE 802.3af and IEEE 802.3at for PoE applications, UL 1863, CSA Standard C22.2, RoHS Compliant |
IEC Variant | 60603-7; 60754-1 |
PoE Compatibility | PoE |
Plug Type | Meets IEC 60603-7, RJ45 |
UPC | 07498333239 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1326 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.3262 |
Specification Sheets | PanZone® Category 6A UTP Cable Assemblies Specification Sheet COSP323 | English |