globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Category 6A (SD), UTP, solid, LSZH, white cable with TX6A™ 10Gig™ Jack Module to TX6A™ 10Gig™ Modular Plug.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Application (1) Data centers and open office architecture environments(2) Zone cabling topology(3) Floor, ceiling and all mount applications
Product Type Cable Assembly
Conductor Gauge (AWG) 26
Conductor Gauge (kcmil) 0.3
Sub Brand PanZone®
Performance Level Category 6A
Conductor Type Solid
Cable Construction U/UTP
Patch Cord Type Unshielded
Plug Housing Material Polycarbonate
Jacket Material LSZH Material
Connector 1 Type Jack Module
Connector 2 Type RJ45 8
Overall Length (m) 42
Nominal Cable Outside Diameter (mm) 7.6
Wiring Scheme T568B
Maximum Operating Temperature (°C) 60
Minimum Operating Temperature (°C) -10
Maximum Storage Temperature (°C) 70
Minimum Storage Temperature (°C) -40
Boot Color Black
Color White
Flammability Rating LSZH
Standards Met Exceeds all ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class EA, meets ANSI/TIA-1096-A requirements, meets IEC 60603-7; IEC 60754-1, meets IEEE 802.3af and IEEE 802.3at for PoE applications, UL 1863, CSA Standard C22.2, RoHS Compliant
IEC Variant 60603-7; 60754-1
PoE Compatibility PoE
Plug Type Meets IEC 60603-7, RJ45

Packaging Detail

UPC 07498332483
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.3606
Std. Ctn. Qty. 5
Std. Ctn. Volume (cf) 1.8029

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}