obsolete

UXJPBU120BL

Zone Cable Assembly

Category 6A (SD), UTP, solid, plenum, blue cable with TX6A™ 10Gig™ Jack Module to TX6A™ 10Gig™ Modular Plug. 120 ft.

Specifications

Performance Level

Category 6A

Cable Color

Blue

Length (ft.)

120.00

Length (m)

36.6

Flammability Rating

Plenum (CMP)

Termination End 1

Jack Module- Black

Termination End 2

Modular Plug

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

CE Compliant

Yes

Maximum Storage Temperature (°F)

158

Nominal Cable Outside Diameter (In.)

0.30

Nominal Cable Outside Diameter (mm)

7.6

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Boot Color

Clear

Cable Type

U/UTP

Conductor Gauge (AWG)

26

Conductor Material

Copper

Material

Copper

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Maximum Storage Temperature (°C)

70

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498332203

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2572

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

2.5715

Resources

Specification Sheets

PanZone® Category 6A UTP Cable Assemblies: COSP323

US English

Part Drawings

TX6A-SD 10Gig UTP Jack to Plug Zone Cord: 09M129BH-02

US English

Related Products