UXPCBU34M

Zone Cable Assembly

Category 6A (SD), UTP, solid, CM, blue cable with TX6A™ 10Gig™ Modular Plugs on each end.

Specifications

Conductor Gauge (AWG)

26

Performance Level

Category 6A

Overall Length (ft.)

111.55

Overall Length (m)

34

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Flammability Rating

CM

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Cable Color

Blue

Length (ft.)

111.55

Termination End 1

Modular Plug

Termination End 2

Modular Plug

CE Compliant

Yes

Nominal Cable Outside Diameter (In.)

0.30

Nominal Cable Outside Diameter (mm)

7.6

Boot Color

Clear

Cable Length (ft.)

111.52

Cable Type

U/UTP

Conductor Material

Copper

Material

Copper

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333223

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2572

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

2.5715

Resources

Specification Sheets

PanZone® Category 6A UTP Cable Assemblies: COSP323--WW-ENG

US English

Part Drawings

TX6A-SD 10Gig Shielded Plug to Plug Zone Cord: 09M129BG-02

US English

Related Products