obsolete

UXPPBU120

Zone Cable Assembly

Category 6A (SD), UTP, solid, plenum, blue cable with TX6A™ 10Gig™ Modular Plugs on each end. 120 ft.

Specifications

Conductor Gauge (AWG)

26

Conductor Gauge (kcmil)

NA

Performance Level

Category 6A

Overall Length (In.)

NA

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Flammability Rating

Plenum (CMP)

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Cable Color

Blue

Length (ft.)

120.00

Length (m)

36.6

Termination End 1

Modular Plug

Termination End 2

Modular Plug

CE Compliant

Yes

Nominal Cable Outside Diameter (In.)

0.30

Nominal Cable Outside Diameter (mm)

7.6

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Boot Color

Clear

Cable Length (ft.)

120

Cable Type

U/UTP

Conductor Material

Copper

Material

Copper

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498332120

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2572

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

2.5715

Resources

Application Guides

Plenum Network Infrastructure for In-Ceiling Applications: COAG01

US English

Specification Sheets

PanZone® Category 6A UTP Cable Assemblies: COSP323

US English

Part Drawings

TX6A-SD 10Gig UTP Plug to Plug Zone Cord: 09M129BG-02

US English

Related Products