UXPPBU75

Zone Cable Assembly

Category 6A (SD), UTP, solid, plenum, blue cable with TX6A™ 10Gig™ Modular Plugs on each end. 75 ft.

Specifications

Performance Level

Category 6A

Cable Color

Blue

Length (ft.)

75.00

Length (m)

22.9

Flammability Rating

CMP

Termination End 1

Modular Plug

Termination End 2

Modular Plug

Standards

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

CE Compliant

Yes

Nominal Cable O.D. (In.)

0.30

Nominal Cable O.D. (mm)

7.6

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

AWG Size

26

Boot Color

Clear

Cable Type

U/UTP

Conductor Material

Copper

Installation Temperature

-40°F to 158°F (-40°C to 70°C)

Material

Copper

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498332111

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1803

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.8029

Resources

Application Guides

Plenum Network Infrastructure for In-Ceiling Applications: COAG01

US English

Specification Sheets

PanZone® Category 6A UTP Cable Assemblies: COSP323

US English

Part Drawings

TX6A-SD 10Gig UTP Plug to Plug Zone Cord: 09M129BG-02

US English

Related Products