globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Category 6A Performace, 23AWG, UTP Patch Cord, LSZH, Plug to Jack, White, 32m.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Application Provide an efficient and cost effective way to design and deploy cabling systems in data centers and open office architecture environments
Product Type Zone Cable Assembly
Conductor Gauge (AWG) 23
Conductor Gauge (kcmil) 0.5
Sub Brand PanZone®
Performance Level Category 6A
Conductor Type Solid
Cable Construction U/UTP
Patch Cord Type Unshielded
Plug Housing Material Polycarbonate
Jacket Material LSZH Material
Connector 1 Type Jack Module
Connector 2 Type Modular Plug
Overall Length (m) 32
Nominal Cable Outside Diameter (mm) 7.6
Wiring Scheme T568B
Maximum Operating Temperature (°C) 60
Minimum Operating Temperature (°C) -10
Maximum Storage Temperature (°C) 70
Minimum Storage Temperature (°C) -40
Boot Color Clear
Color Off White
Flammability Rating LSZH
Standards Met Exceeds all ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class EA channel and permanent link standards requirements; Meets ANSI/TIA-1096-A requirements; Meets IEEE 802.3af and IEEE 802.3at for PoE applications; Meets IEC 60603-7; IEC 60754-1; UL 1863, CSA Standard C22.2; RoHS Compliant
IEC Variant 60603-7; 60754-1
PoE Compatibility PoE
Plug Type 8 Position
Part Features Patented tangle-free latch on modular plugs, Robust construction, 100% performance tested.

Packaging Detail

UPC 07498332943
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2222
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 2.2221

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}