The PanZone™ TX6A™ 10Gig Cat 6A UTP Zone Cord is a 10-Foot, Blue cable assembly that is constructed of 23 AWG, shielded, twisted pair, solid, CMP cable with a high-performance TX6A™ 10Gig modular plug on one end and a TX6A™ 10Gig Black Jack Module on the other. Its solid conductor design ensures reliable permanent link performance. Enabled with RapidID, the product has pre-installed barcodes for simple port mapping using RapidID software.
Application | Provide an efficient and cost effective way to design and deploy cabling systems in data centers and open office architecture environments.and deploy cabling systems in data centersand open office architecture environments. |
Product Type | Zone Cable Assembly |
Conductor Gauge (AWG) | 23 |
Conductor Gauge (kcmil) | 0.5 |
Performance Level | Category 6A |
Conductor Type | Solid |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Plug Housing Material | Polycarbonate |
Connector 1 Type | Jack Module |
Connector 2 Type | Modular Plug |
Overall Length (ft.) | 10 |
Sub Brand | PanZone® |
Nominal Cable Outside Diameter (In.) | 0.3 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°F) | 158 |
Minimum Storage Temperature (°F) | -40 |
Boot Color | Clear |
Color | Blue |
Flammability Rating | Plenum |
Standards Met | Exceeds all ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class EA channel and permanent link standards requirements; Meets ANSI/TIA-1096-A requirements; Meets IEC 60603-7; IEC 60754-1; Meets IEEE 802.3af and IEEE 802.3at for PoE applications; UL 1863, CSA Standard C22.2; RoHS Compliant |
IEC Variant | 60603-7; 60754-1 |
PoE Compatibility | PoE |
Plug Type | 8 Position |
RapidID™ Enabled | Yes |
UPC | 07498332773 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0840 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8395 |
Product Bulletins | RapidID™ Network Mapping System Product Bulletin CPCB241-SA-ENG | English | |
Specification Sheets | PanZone® Category 6A UTP Cable Assemblies Specification Sheet COSP323 | English | |
Specification Sheets | Panzone® Category 6 UTP Cable Assemblies Spec Sheet COSP462 | English | |
Part Drawings | TX6A 10Gig UTP Jack to Plug Zone Cord: 10M185BD-02 | English |