UZJPBU75BL

Zone Cable Assembly

Category 6A, UTP, solid, plenum, blue cable with TX6A™ 10Gig™ Jack Module to TX6A™ 10Gig™ Modular Plug, Blue, 75 ft.

Specifications

Conductor Gauge (AWG)

23

Conductor Gauge (kcmil)

NA

Performance Level

Category 6A

Overall Length (In.)

NA

Overall Length (ft.)

75

Overall Length (m)

22.9

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Wiring Scheme

T568B

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Boot Color

Clear

Color

Blue

Sub Brand

PanZone

Flammability Rating

Plenum (CMP)

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Product Type

Zone Cable Assembly

Cable Color

Blue

Length (ft.)

75.00

Termination End 1

Jack Module- black

Termination End 2

Modular Plug

CE Compliant

Yes

Nominal Cable Outside Diameter (In.)

0.30

Nominal Cable Outside Diameter (mm)

7.6

Cable Length (ft.)

75

Cable Type

U/UTP

Conductor Material

Copper

Material

Copper

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Measurement System

Feet (USA Only)

Packaging Details

UPC

07498332786

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2671

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

2.6710

Resources

Part Drawings

TX6A 10Gig UTP Jack to Plug Zone Cord: 10M185BD-02

US English

Specification Sheets

PanZone® Category 6A UTP Cable Assemblies: COSP323--WW-ENG

US English

Related Products