The Mini-Com® All Metal Shielded Patch Panel accepts up to 48 Mini-Com Shielded Jack Modules in 2RU. The panel has a flat design made of stainless steel construction and mounts to 19 inch and 23 inch racks and cabinets. It includes a built-in strain relief bar and grounding lugs. The patch panel can be identified with adhesive labels, and is white
Product Type | Flush Mounted Patch Panel |
Patch Panel Style | Flat |
Material | Stainless Steel |
Connector Type | Shielded |
Number of Ports | 24 |
Module Type | Mini-Com® |
Number of Rack Units | 1 |
Identification Type | Adhesive Label |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 3.38 |
Overall Depth (mm) | 85.85 |
Sub Brand | Pan-Net® |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.68 |
Color | Light Gray |
Includes | Built-In Strain Relief Bar |
UPC | 07498303640 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0213 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2133 |
Specification Sheets | Mini-Com® All Metal Shielded Modular Patch Panels. | English | |
Part Drawings | Part Drawing - DWG - CP24WSBL | English | |
Part Drawings | Part Drawing - DXF - CP24WSBL | English | |
Part Drawings | Mini-Com 24 Port All Metal Modular Patch Panel With Suport Bar | English |