The Mini-Com® All Metal Shielded Patch Panel accepts up to 24 Mini-Com Shielded Jack Modules in 1 RU. The panel has an angled design made of stainless steel construction and mounts to 19 inch and 23 inch racks and cabinets. It includes grounding lugs. The panel has white write-on areas, can be identified with adhesive labels, and is black.
Product Type | Flush Mounted Patch Panel |
Patch Panel Style | Angled |
Material | Stainless Steel |
Shield Type | Shielded |
Number of Ports | 24 |
Module Type | Mini-Com® |
Number of Rack Units | 1 |
Identification Type | Adhesive Label |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 4.22 |
Overall Depth (mm) | 107.18 |
Sub Brand | Pan-Net® |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.68 |
Color | Black |
UPC | 07498303648 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2733 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.7333 |