The Mini-Com® High Density Shielded Modular Patch Panel accepts up to 48 Mini-Com Shielded Jack Modules in 1 RU. The panel has an angled design and mounts to 19 inch and 23 inch racks and cabinets. It includes a stainless steel stamping with molded faceplates that have a metal bonding strip. The panel is black.
Product Type | Flush Mounted Patch Panel |
Patch Panel Style | Angled |
Material | Stainless Steel |
Connector Type | Shielded |
Number of Ports | 48 |
Module Type | Mini-Com® |
Number of Rack Units | 1 |
Identification Type | Adhesive Label |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 4.69 |
Overall Depth (mm) | 119.12 |
Sub Brand | Pan-Net® |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.68 |
Color | Black |
UPC | 07498395090 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2734 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.7344 |
Specification Sheets | Mini-Com® TX6A™ 28/30 AWG Shielded Jack Modules - Spec Sheet | English | |
Specification Sheets | Mini-Com® TX6A™ 10Gig™ Shielded Jack Modules - Spec Sheet | English | |
Specification Sheets | Paneles de Parcheo Modulares Blindados de Alta Densidad Mini-Com® Hoja de Especificaciones COSP299--WW-SPA | Spanish (Español) | |
Specification Sheets | Módulos Jack Blindados TX6A™ 10Gig™ Mini-Com™ Hoja de Especificaciones COSP230--WW-SPA | Spanish (Español) | |
Specification Sheets | Mini-Com® Shielded High-Density Modular Patch Panels | English | |
Videos | The Modular Copper Patch Panels Product Spotlight video | English | |
Part Drawings | Mini-Com 48 Port Angled High Density Shielded Modular Patch Panel | English | |
Installation Documents | Mini-Com 48-Port High Density Shielded Modular Patch Panels Installation Instructions PN561A | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |