The Mini-Com® Faceplate Modular Patch Panel accepts up to 12 Mini-Com Modules for unshielded applications, and mounts to 89D bracket (sold separately). The patch panel offers front access and can be identified with adhesive labels and is black.
Product Type | Front Access Patch Panel |
Patch Panel Style | Flat |
Material | CRS |
Connector Type | Unshielded |
Number of Ports | 12 |
Module Type | Mini-Com® |
Identification Type | Adhesive Label |
Overall Width (In.) | 2.04 |
Overall Width (mm) | 51.81 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 1.91 |
Overall Depth (mm) | 48.51 |
Sub Brand | Pan-Net® |
Overall Height (In.) | 10 |
Overall Height (mm) | 254 |
Color | Black |
UPC | 07498361702 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0840 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8395 |
Part Drawings | Part Drawing - DWG - CPP12WBL | English | |
Part Drawings | Part Drawing - DXF - CPP12WBL | English | |
Part Drawings | Mini-Com 12 Port "89D" Wall Mount Modular Faceplate Patch Panel COCPP12WBL--ENG | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English |