CPP48FM6VNSBL

Modular Patch Panel

Mini Com 48-port modular flush mount patch panel in black, has vertical numbering sequence, ports grouped in 6, (2RU).

Specifications

CE Compliant

NA

Color

Black

Module Type

Mini-Com

No. of Ports

48

No. of Rack Spaces

2

Part Features

NA

Patch Panel Style

Flat

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498383788

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4245

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

4.2450

Resources

Specification Sheets

Mini-Com Flush Mount Modular Patch Panels: OTSP33--WW-ENG

US English

Selection Guides

Modular Patch Panel Selection Guide: COSG07--SA-ENG

US English

Part Drawings

Mini-Com 48 Port Flush Mount Modular 6-Pack Patch Panel with Vertical Numbering Sequence COCPP48FM6VNSBL--ENG

US English

Part Drawings

Mini-Com 48 Port Flush Mount Modular 6-Pack Patch Panel with Vertical Numbering Sequence COCPP48FM6VNSBL--ENG

US English

Part Drawings

Mini-Com 48 Port Flush Mount Modular 6-Pack Patch Panel with Vertical Numbering Sequence COCPP48FM6VNSBL--ENG

US English

Related Products