The Mini-Com® High Density Angled Modular Patch Panel accepts up to 48 Mini-Com Modules for unshielded applications in 1 RU and mounts to 19 inch and 23 inch racks and cabinets. The panel can be identified with adhesive labels and is black.
Product Type | Flush Mounted Patch Panel |
Patch Panel Style | Angled |
Material | CRS |
Shield Type | Unshielded |
Number of Ports | 48 |
Module Type | Mini-Com® |
Number of Rack Units | 1 |
Identification Type | Adhesive Label |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 4.67 |
Overall Depth (mm) | 118.7 |
Sub Brand | Pan-Net® |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.68 |
Color | Black |
UPC | 07498391253 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2735 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.7352 |
Specification Sheets | Mini-Com® High Density Modular Patch Panels Specification Sheet OTSP49--WW-ENG | English | |
Videos | The Modular Copper Patch Panels Product Spotlight video | English | |
Part Drawings | Mini-Com 48 Port Angled High Density Modular Patch Panel With Enhanced Labeling Area | English | |
Installation Documents | Installation Instructions/Best Practices - PN326E | English | |
Selection Guides | TX6A™ 10Gig™ UTP Copper Cabling System with Advanced MaTriX Technology | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English |