The Mini-Com® Flush Mount Angled Modular Patch Panel accepts up to 72 Mini-Com Modules for unshielded applications in 2 RU and mounts to 19 inch and 23 inch racks and cabinets. The panel mounts flush with the rack, can be identified with adhesive labels, and is black.
Product Type | Flush Mounted Patch Panel |
Patch Panel Style | Angled |
Material | CRS |
Shield Type | Unshielded |
Number of Ports | 72 |
Module Type | Mini-Com® |
Number of Rack Units | 2 |
Identification Type | Adhesive Label |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 4.36 |
Overall Depth (mm) | 110.7 |
Sub Brand | Pan-Net® |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.13 |
Color | Black |
UPC | 07498303667 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4319 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.3194 |
Specification Sheets | Mini-Com® High Density Modular Patch Panels Specification Sheet OTSP49--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - CPPA72FMWBLY_7 | English | |
Part Drawings | Part Drawing - DXF - CPPA72FMWBLY_9 | English | |
Part Drawings | Mini-Com 72 Port Angled Modular Flush Mount Patch Pane | English | |
Installation Documents | Installation Instructions: CPPA** and CPPLA** | English | |
Press Releases | Press Release - 72FMPP WEB Press Release Final | English | |
Selection Guides | TX6A™ 10Gig™ UTP Copper Cabling System with Advanced MaTriX Technology | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English | |
System Warranty | Guaranteed Performance Beyond the Standards | English |