CPPKL6G24WBL

Patch Panel Kit - UTP

Mini Com 24-port modular patch panel kit with faceplates in black; includes twenty four Mini Com Category 6 jack modules, labels and label covers, (1 RU).

Specifications

Patch Panel Style

Flat

Connector Type

Unshielded

Number of Ports

24

Module Type

Mini-Com

Sub Brand

PanNet

Number of Rack Units

1

Identification Type

Label Pocket

Color

Black

Number of Rack Spaces

1

Part Features

NA

Performance Level

Category 6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498368082

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1619

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.6185

Resources

Installation Documents

Furniture Faceplate Patch Panel Kits Installation Instructions: PN592

US English

Installation Documents

TX6 PLUS and TX5e UTP Jack Modules

US English

Part Drawings

Mini-Com Modular Patch Panel Kits With Labels - 00741-132

US English

Part Drawings

Mini-Com Modular Patch Panel Kits With Labels - 00741-132

US English

Catalog Cut Sheets

UICMPPKA6G24BL Product Page

US English

Part Drawings

Mini-Com Modular Patch Panel Kits With Labels - 00741-132

US English

Selection Guides

Modular Patch Panel Selection Guide: COSG07--SA-ENG

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Related Products