No. of Ports |
24 |
Patch Panel Style |
Angled |
No. of Rack Spaces |
1 |
Identification |
Label Pocket |
Label Type |
Label Pocket |
Color |
Black |
Connector Type |
Unshielded |
Module Type |
Mini-Com |
Number of Rack Units |
1 |
Part Features |
NA |
Performance Level |
Category 6A |
Sub Brand |
PanNet |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498358193 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.2734 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
2.7344 |
Installation Documents |
Furniture Faceplate Patch Panel Kits Installation Instructions: PN592 |
US English |
|
Installation Documents |
TX6A 10Gig UTP Jack Modules Installation Instructions |
US English |
|
Part Drawings |
Mini-Com 24 Port Angled TX6A 10GIG UTP Modular Patch Panel Kit COCPPKLA6ATG24WBL--ENG |
US English |
|
Part Drawings |
CPPKLA6ATG24WBL.dxf |
US English |
|
Part Drawings |
CPPKLA6ATG24WBL.dwg |
US English |
|
Selection Guides |
Modular Patch Panel Selection Guide: COSG07--SA-ENG |
US English |