The NetKey® Faceplate Modular Patch Panel accepts up to 24 keystone modules for unshielded applications in 1 RU and mounts to 19 inch and 23 inch racks and cabinets. The panel offers front access, can be identified with adhesive labels, includes a strain relief bar, and is black.
Product Type | Front Access Patch Panel |
Patch Panel Style | Flat |
Material | CRS |
Connector Type | Unshielded |
Number of Ports | 24 |
Module Type | Keystone |
Number of Rack Units | 1 |
Identification Type | Adhesive Label |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 0.88 |
Overall Depth (mm) | 22.35 |
Sub Brand | NetKey® |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.68 |
Color | Black |
Includes | Built-In Strain Relief Bar |
UPC | 07498305594 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0431 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4311 |
Specification Sheets | NetKey® Fiber Optic Patch Cords and Pigtails Specification Sheet NKSP76--WW-ENG | English | |
Part Drawings | NKFP24KSRBSY | English | |
Part Drawings | NKFP24KSRBSY | English | |
Part Drawings | Netkey 24 Port Patch Panel Kit with Strain Releif Bar Part Drawing PDF | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catalogo NKLC45--SA-SPA | Spanish (Español) | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |