NKM8PP

Modular Patch Panel

Keystone 8 port modular patch panel for Media Distribution System

Specifications

No. of Ports

8

Module Type

Keystone

CE Compliant

No

Note

Discontinued No Replacement

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498309826

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1151

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.1510

Resources

Brochures

Media Distribution System Brochure

US English

Part Drawings

Netkey Media Distribution Modular Patch Panel NKNKM8PP--ENG

US English

Part Drawings

Part Drawing, NKM8PP.dxf

US English

Part Drawings

Part Drawing, NKM8PP.dwg

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Specification Sheets

Media Distribution NetKey Patch Panel: NKDS53--WW-ENG

US English

Related Products