NKMP48Y

Unshielded Modular Patch Panel

Keystone 48-port modular patch panel in black, (2 RU).

Specifications

No. of Ports

48

Module Type

Keystone

No. of Rack Spaces

2

Patch Panel Style

Flat

Label Type

Adhesive Label

Color

Black

Connector Type

Unshielded

Number of Rack Units

2

Part Features

NA

Sub Brand

NetKey

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498305600

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0766

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7660

Resources

Line Cards

NetKey Cabling System

UK English

Installation Documents

Keystone Modular Patch Panels: NK310D

US English

Part Drawings

NKMP48Y

US English

Part Drawings

NKMP48Y

US English

Part Drawings

Netkey 48 Port All Metal Modular Patch Panel NKNKMP48Y--ENG

US English

Line Cards

NetKey Cabling System (China): NKLC19--SA-CHI

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Related Products