NKPP24P

Unshielded Modular Patch Panel

Keystone 24-port all-molded modular patch panel in black, includes label and label cover and pre-printed numbering above the ports, (1 RU).

Specifications

Patch Panel Style

Flat

Connector Type

Unshielded

Number of Ports

24

Module Type

Keystone

Sub Brand

NetKey

Number of Rack Units

1

Identification Type

Label Pocket

Color

Black

Number of Rack Spaces

1

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333315

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0440

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4405

Resources

Line Cards

NetKey™ Cabling System

UK English

Part Drawings

NKPP24P

US English

Part Drawings

NKPP24P

US English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Line Cards

NetKey Cabling System (China): NKLC19--SA-CHI

US English

Part Drawings

Netkey 24 Port All Molded Modular Patch Panel NKNKPP24P--ENG

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Data Sheets

NetKey ® Category 6 Punchdown Jack Modules

US English

Line Cards

NetKey® Cabling System: NKLC34

US English

Related Products