NKPPN24P

Modular Molded Patch Panel

Keystone 24-port all-molded modular patch panel in black, includes label and label cover and pre-printed numbering above the ports, (1 RU).

Specifications

No. of Ports

24

Module Type

Keystone

No. of Rack Spaces

1

Patch Panel Style

Flat

Identification

Label Pocket

Color

Black

Material

Polymer

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498335704

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0440

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4405

Resources

Part Drawings

Netkey 24 Port All Molded Modular Patch Panel NKNKPPN24P--ENG

US English

Line Cards

NetKey Line Card - ASEAN

US English

Part Drawings

NetKey 24-Port All Molded Modular Patch Panel: 10M163AB-04

US English

Part Drawings

NetKey 24-Port All Molded Modular Patch Panel: 10M163AB-04

US English

Data Sheets

NetKey All Molded Modular Patch Panels: NKDS41--WW-ENG

US English

Related Products