NKPPN48P

Modular Molded Patch Panel

Keystone 48-port all-molded modular patch panel in black, includes pre-printed numbering above the ports, (2 RU).

Specifications

Module Type

Keystone

No. of Ports

48

No. of Rack Spaces

2

Patch Panel Style

Flat

Identification

Label Pocket

Color

Black

Material

Polymer

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498335706

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0765

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7652

Resources

Part Drawings

NetKey 48-Port All Molded Modular Patch Panel: 10M163AA-03

US English

Part Drawings

Netkey 48 Port All Molded Modular Patch Panel NKNKPPN48P--ENG

US English

Line Cards

NetKey Line Card - ASEAN

US English

Part Drawings

NetKey 48-Port All Molded Modular Patch Panel: 10M163AA-03

US English

Data Sheets

NetKey All Molded Modular Patch Panels: NKDS41--WW-ENG

US English

Related Products