The QuickNet™ Angled All Metal Patch Panel accepts Shielded QuickNet Pre-Terminated Cassettes and Patch Panel Adapters with no additional grounding kit required. These high-density patch panels conserve valuable rack space and, due to the angle, they facilitate proper bend radius control and minimize the need for horizontal cable managers. The patch panel 24 port in 1 RU and black.`
Product Type | Patch Panel |
Patch Panel Style | Angled |
Material | Stainless Steel |
Shield Type | Shielded |
Number of Ports | 24 |
Number of Rack Units | 1 |
Identification Type | Adhesive Label |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 5.49 |
Overall Depth (mm) | 139.4 |
Sub Brand | QuickNet™ |
Overall Height (In.) | 1.73 |
Overall Height (mm) | 43.94 |
Color | Black |
Includes | Built-In Strain Relief Bar |
UPC | 07498327884 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2727 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.7267 |
Product Bulletins | QuickNet ™ Copper Cabling System Product Bulletin: COCB37--SA-UKE | UK English | |
Product Bulletins | QuickNet™ Copper Cabling System Product Bulletin COCB42--WW-ENG | English | |
Product Bulletins | QuickNet™ Copper Cabling System EMEA Product Bulletin COCB43--WW-UKE | UK English | |
Product Bulletins | QuickNet™ Copper Cabling System Asia Pacific Product Bulletin COCB44--WW-ENG | English | |
Part Drawings | QuickNet 24-Port Angled All Metal Patch Panel: 02816-19 | English | |
Part Drawings | QuickNet 24-Port Angled All Metal Patch Panel: 02816-19 | English | |
Part Drawings | Quicknet Angled 24 Port Shielded Patch Panel | English | |
Installation Documents | Installation Instructions/Best Practices - PN515 | English | |
Installation Documents | QuickNet Patch Panels Installation Instructions PN435F | English | |
Application Guides | QuickNet in the Data Center (Americas): PN565 | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English |