The QuickNet ™ Patch Panel Adapter is an optional accessory for use with QuickNet Patch Panels. The adapter accepts up to six Mini-Com® Modules for unshielded, fiber optic, and audio/visual applications. The adapter is black.
Product Type | Patch Panel |
Patch Panel Style | Modular Adapter |
Material | ABS |
Number of Ports | 6 |
Module Type | Mini-Com® |
Overall Width (In.) | 4.16 |
Overall Width (mm) | 105.66 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 1.62 |
Overall Depth (mm) | 41.14 |
Sub Brand | QuickNet™ |
Overall Height (In.) | 0.81 |
Overall Height (mm) | 20.57 |
Color | Black |
Includes | Built-In Strain Relief Bar |
UPC | 07498399604 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0153 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1535 |
Product Bulletins | QuickNet™ Copper Cabling System Product Bulletin COCB42--WW-ENG | English | |
Product Bulletins | QuickNet™ Copper Cabling System EMEA Product Bulletin COCB43--WW-UKE | UK English | |
Product Bulletins | QuickNet™ Copper Cabling System Asia Pacific Product Bulletin COCB44--WW-ENG | English | |
Videos | Video 4:3 - Product - QuickNet_web_360x240_15fps | English | |
Part Drawings | Part Drawing - DWG - QPPABL | English | |
Part Drawings | Part Drawing - DXF - QPPABL | English | |
Part Drawings | Mini-Com 6 Position Quicknet Patch Panel Adapter COQPPABL--ENG | English | |
Installation Documents | QuickNet Patch Panel Accessories: PN436A-ENG | English | |
Application Guides | QuickNet in the Data Center (Americas): PN565 | English | |
Press Releases | Press Release - webdocumentpressrelease | English |