Material | Polycarbonate |
Number of Ports | 24 |
Overall Width (In.) | 4.028 |
Overall Width (mm) | 102.31 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 0.13 |
Overall Depth (mm) | 3.3 |
Sub Brand | QuickNet™ |
Overall Height (In.) | 0.35 |
Overall Height (mm) | 8.89 |
Color | Clear |
Includes | Built-In Strain Relief Bar |
UPC | 07498302145 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0049 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0493 |
Product Bulletins | QuickNet ™ Copper Cabling System Product Bulletin: COCB37--SA-UKE | UK English | |
Videos | Video 4:3 - Product - QuickNet_web_360x240_15fps | English | |
Part Drawings | Quicknet Label Holder COQPPLC24--ENG | English | |
Installation Documents | QuickNet Patch Panel Accessories: PN436A-ENG | English |